代码
Live Chat
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Rollenbau
Description
551 M10/M12 PU - Swivel castor with total lock
Bill of material
551 M12 125 PU
ORDERNO
Article-number
551 M12 125 PU
WDAB
Wheel-Ø A x width B
125x20+20 mm
LC
Load capacity
100 kg
H
Overall height H
149 mm
TH
Thread
M12x15 mm
SR
Swivel radius
132 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
预览
询价
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

产品供应商所在地
选择一个国家/地区查看当地办事处